United Kingdom

Select your location

United Kingdom
 

Transfer System TS 5. For Loads Up to 300 Kilograms

Marginal Column
Content

The Rexroth TS 5 transfer system can transport loads up to 300 kilograms. This powered roller conveyor allows the user a great deal of freedom for fast, simple and cost-effective system planning or extensions, even for very long production lines. Products can be transported either on a workpiece pallet or directly on a continuous roller track.

The TS 5 transfer system has a modular design and is pre-assembled. All components can be combined with each other.

The robust construction makes the TS 5 especially suited for harsh production environments, for example those found in the automotive industry. In contrast to traditional roller chain conveyor systems, the TS 5 can also be used in machining applications.

Driven by high-quality technology: the main shaft

The TS 5 transfer system with king shaft offers you considerable advantages compared to the normal chain drives:

  • absolutely maintenance-free
  • noise-free operation
  • high energy efficiency through effective performance

Benefits at a glance

  • Efficient transfer system for high loads
  • Branching off in both directions – even over the side with the drive
  • Implementation of any layout with a few standard modules
  • Maintenance-free roller conveyor system
  • Friction for each roller can be adjusted from the outside without a tool
  • Modular system with defined interfaces
  • Fast planning with high reliability through the use of MTpro