IndraDrive ML –
Large Electric Drives up to 4 MW

The megawatt-sized universal inverter

The new IndraDrive ML extends the IndraDrive series into the upper power range: individually up to 500 kW, connected in parallel up to 8 devices and up to 4 MW. These space-saving, modular inverters are real all-rounders – they can be used as a mains power inverter or as a motor inverter. This minimises the variants, simplifies handling and reduces your storage costs. And you save energy at the same time.


Advantages resulting from special product features

  • Modular universal inverters for multi-axis applications: minimise type diversity, simplify handling, reduce storage costs
  • Application-optimised concepts for energy saving: flexibly adapted to each application, they save energy and reduce network load
  • High power density: the compact design saves space in the cabinet
  • Small coolant volume at a high coolant temperature: enables the use of a compact heat exchanger and efficient heat recovery
  • Wide application range due to numerous certifications for industrial application pursuant to CE, UL and CSA as well as type approved in typical marine applications according to the ship classification authorities GL, DNV, ABS and LR

Key technical data

  • Device settings from 110 kW to 500 kW up to 8 graduations
  • System output of up to 4 MW by means of parallel connection
  • Supply voltage: 3 AC 380 ‒ 500 V, 525 - 690 V / 50 ‒ 60 Hz / TN, TT and IT network
  • Types of cooling: liquid cooling, air cooling
  • 1.5-fold overload for 60 s