×

Internal gear pump, fixed displacement

PGH-3X


  • Frame size 4, 5
  • Size 20 … 250
  • Component series 3X
  • Maximum operating pressure 350 bar
  • Maximum displacement 250.5 cm³
Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Commissioning
Ordering codes
Addresses

Subject to change, status 2021-11-12 08:05:43