×

Internal gear pump

PGM-4X


  • Frame size 4, 5
  • Size 25 … 125
  • Component series 4X
  • Maximum operating pressure 210 bar
  • Maximum displacement 125.3 cm³
Features
Product description
Type code
Technical data
Symbols/Circuit diagrams
Dimensions
Project planning information
Accessories
Ordering codes
Addresses

Subject to change, status 2019-09-07 11:39:21