×

Ball Transfer Units


  • Types for all standard applications and for many special solutions
  • Easy mounting and extraction
  • Conveying speed up to 2 m/s with all versions
  • Consistently high quality
  • High rationalization effect

Additional information

  • Extremely small ball transfer unit
  • Very compact designs
  • Low cost
  • For high loads
  • Particularly suitable for transporting sensitive materials such as glass, polished aluminum, brass and steel sheets
  • Very compact designs
  • Low cost
  • Easily mountable and extractable from the load side
  • Fixing is by means of spring clips, which permit generous tolerances in the mounting hole
  • Reinforced cover to withstand heavy impact loads
  • With low, high or without collar
  • Without felt seal
  • Very smooth running
  • Low cost
  • Very compact designs
  • Low space requirement
  • Easy mounting
  • Mounting via holes in the collar
  • Low cost
  • Ball Transfer Units are supported on springs and mounted under preload in a housing
  • Ball Transfer Unit recedes into its housing under high loads

Subject to change, status 2019-08-09 03:35:43