BODAS sensors

Content

As a component of the BODAS system, the sensors supply the controller with important machine and environment information. Sensors for mobile equipment must be able to withstand extreme ambient loads, particularly if installed near the hydraulic power packs and engines.

The sensors for different measured variables are based on robust, fail-safe, usually contactless measurement principles.

The sensor elements are reliably integrated in suitable cases where they are protected against vibrations, impacts and harmful fluids, and are equipped with cables or plug connectors suitable for mobile use.

Contact

Please get in touch with a Bosch Rexroth Mobile Electronics specialist:

Phone: 0345 6044106

Email: sales@boschrexroth.co.uk

 
 

Speed sensor DSM

  • Hall-measurement principle
  • Measuring range 1…5000 Hz
  • Output signal current square-wave signals
  • Supply voltage 4.5…20 V
  • Protection class IP69k


Speed sensor HDD

  • Hall-measurement principle
  • Measuring range 2…6000 Hz
  • Output signal voltage square-wave signals
  • Supply voltage 8…32 V
  • Protection class IP69k


 

Speed sensor ID

  • Inductive measurement principle
  • Measuring range 500…4000 Hz
  • Output signal sinusoidal voltage
  • Protection class IP67


Pressure sensor PR3

  • Thin-film measurement principle
  • Measuring ranges 0…25 bis 0…600 bar
  • Output signal proportional voltage
  • Supply voltage 5 V / 8…36 V
  • Protection class IP67 / IP69K


 

Pressure sensor PR4

  • Thin-film measurement principle
  • Measuring ranges 0 … 280 bis 0 … 600 bar
  • Output signal 0,5…4,5 V ratiometric
  • Supply voltage 5 V
  • Protection class IP67 / IP69K


Angle sensor WS1

  • Hall-measurement principle
  • Measuring range -45°…+45°
  • Output signal 0,5…4,5 V ratiometric
  • Supply voltage 5 V
  • Protection class IP69k


 

Angle sensor AN2

  • Angle determination at the tractor hitch control
  • Measuring ranges ±17°…±44°
  • Output signal proportional voltage
  • Supply voltage 5 V / 8…10.4 V
  • Protection class IP67 / IP69K


Inertial sensor AC1

  • MEMS intertial sensor
  • 3 acceleration and 2 yaw rate signals
  • Output signal CAN (ISO 11898)
  • Supply voltage 7…16 V
  • Protection class IP6K7


 

Inclination sensor INC

  • 2-axis MEMS sensor
  • Measuring range -10°…+10° for each axis
  • Output signal 4…20 mA
  • Supply voltage 11…30 V
  • Protection class up to IP67


Temperature sensor for fluids TSF

  • Typical use in fan controls
  • Measuring range -40 °C …150 °C
  • Resistor 800…2000 Ohm temperature dependent
  • Protection class IP65


 

Temperature sensor for air TSA

  • Typical use in fan controls
  • Measuring range -30 °C … 130 °C
  • Resistor 800…1550 Ohm temperature dependent
  • Protection class IP64


Thermal switch TS

  • Temperature monitoring in hydraulic circuits
  • Lower switching temperature 87 °C
  • Upper switching temperature 92 °C
  • Supply voltage 12 V / 24 V


 

Contamination switch VS

  • Detecting metallic contamination in oil


  • Position determination at the tractor hitch control
  • Measuring range 0…10 mm
  • Output signal proportional voltage
  • Supply voltage 5 V / 8…12 V
  • Protection class IP69k


 

Draft sensor KMB

  • Force measurement for hitch control and baling presses
  • Measuring ranges ±25 kN…±160 kN
  • Output signal proportional voltage
  • Supply voltage 5 V / 8…10 V
  • Protection class up to IP67 / IP69K