United Kingdom

Select your location

United Kingdom
 

BODAS displays

Content

Within the BODAS modular architecture, the BODAS displays serve as the optical user interface to the respective application. They inform the user of important machine and system data and also facilitate interaction with the system via the operating elements. Depending on the device the configuration of the displays can quickly and easily be performed either with the PC tool BODAS DCT or via Codesys V3.5 development environment.

The product program is supplemented by robust and bright color video cameras which, in combination with BODAS displays, facilitate the display of images for example of the work area or rearward area of a machine.

Contact

Please get in touch with a Bosch Rexroth Mobile Electronics specialist:

Phone: 0345 6044106

Email: sales@boschrexroth.co.uk

 
 

BODAS display DI4

  • Bright, high-contrast 7" WVGA color display (800 x 480 pixels), brightness up to 500 cd/m²
  • Numerous integrated interfaces plus in- and outputs
  • Design for stand-alone mounting or for integration in the control panel, portrait or landscape orientation
  • Freely programmable with Codesys V3.5 development environment
  • Diagnostics, parameterisation and flashing of BODAS controllers via CAN bus interface


BODAS display DI3

  • Bright, high-contrast 6.5" VGA color display (640 x 480 pixels)
  • Robust design especially for the requirements of mobile equipment
  • Design for stand-alone mounting or for integration in the control panel
  • Free configurability of content and functions with Display Configuration Tool DCT
  • Diagnostics and parameterisation of BODAS controllers via CAN bus interface


 

BODAS video camera CAM

  • Analog color video camera (NTSC) with 1/4" CMOS image sensor
  • Robust design especially for the requirements of mobile equipment
  • Opening angle of 100° or 120° (horizontal)
  • Automatic window heating to prevent fogging
  • Mirrored of unmirrored display of the image signal