HMI hydraulic and electronic foot pedals

Foot pedals for mobile machines

From robust hydraulic control to advanced electronic precision, the Bosch Rexroth foot pedal portfolio sets new standards in safety and performance. As hydraulic or electronic pilot control devices, available in single- and double pedal versions, they are engineered for maximum reliability and durability, ensuring precise control of drive, brake, and work functions in the most challenging off-highway environments.

Choose our hydraulic pedals for direct, dependable force transmission or our innovative electronic pedals, offering customizable signals, functional safety compliance, and lasting accuracy – powered by BODAS. Whatever your machine requires, we provide the perfect interface for a safe and efficient operator experience.

Electronic and hydraulic foot pedals

Electronic foot pedals

Electronic foot pedals

Rexroth products offer precision and intelligence for modern machine control. Available as single- or double-pedal versions, they provide customizable electronic signals (CAN, PWM, analog) for seamless integration into your system. Engineered for high reliability and functional safety up to PLd, they ensure maximum performance.

Explore more
Explore more
Hydraulic foot pedals

Hydraulic foot pedals

Direct, intuitive machine feedback through progressive and sensitive operation with smooth damping: available as single- or double-pedal versions, they can be configured with or without a mounting plate to suit any cabin design. For enhanced functionality, choose options such as detents or a hybrid version.

Explore more
Explore more
Online configurator for off-highway HMI solutions

Design your individual HMI solutions

Customize the Rexroth HMI product solutions to your individual requirements for mobile machinery and simplify decision making in just a few steps – with the Rexroth configurators.

Configure now
HMI foot pedals expert from Bosch Rexroth

“Downtime is the enemy of any off-highway application. That is why every Rexroth foot pedal is engineered with one core principle: uncompromising reliability. This is a performance promise you can rely on.”


Product manager, Bosch Rexroth

FAQs

Please find here answers to your most frequent questions.

What is the difference between a hydraulic and an electronic foot pedal?

A hydraulic foot pedal is a pilot control device that directly modulates a hydraulic circuit, offering a direct, connected feel for operators in applications such as construction and material handling machinery. An electronic foot pedal sends a precise digital signal (such as CAN bus, PWM, or analog) to your machine's ECU. This architecture is essential for modern off-highway vehicles, enabling flexible software-defined response curves, advanced diagnostics, and seamless integration with intelligent systems such as ADAS.

When do I need a PLc or PLd foot pedal?

You need a functionally safe foot pedal for any safety-critical machine function where a component failure could lead to harm. This is mandatory for applications such as travel drives and primary braking systems according to global safety standards such as ISO 13849. Our electronic pedals are available with redundant sensor systems to achieve up to Performance Level d (PLd), ensuring your machine meets rigorous safety regulations in any operational region, from Europe to North America.

Are Rexroth foot pedals suitable for harsh off-highway environments?

Bosch Rexroth foot pedals are engineered for durability in the most demanding off-highway environments, from muddy construction sites to dusty agricultural fields. Featuring robust metal housings and sealing with high IP ratings (e.g., IP67), they are rigorously tested against water, chemicals, vibration, and extreme temperatures. This proven robustness ensures reliable performance and maximum machine uptime, no matter the climate or location.

What mounting options are available (e.g., floor-mounted, suspended)?

To ensure seamless integration into diverse cabin designs found across the global mobile machinery market, our foot pedals are primarily offered in a versatile floor-mounted configuration. Many models can be specified with or without a base plate, thus giving your design engineers the necessary flexibility. For specific requirements, such as suspended pedals, we recommend consulting our regional application experts.

Where can I find technical documentation, datasheets, and CAD models?

You can access detailed technical datasheets, installation manuals, and further information about the products on the respective product pages (2D/3D CAD models available on request). Please visit the Rexroth Download Center for all public technical documentation.

Support

Two experts discussing on HMI

Contact

Please contact our experts for tailored solutions and individual discussions on your next HMI projects.

Contact our experts

Contact locator
Contact locator
Product Documents about Rexroth HMI solutions

Product documentation

Visit the Rexroth download center to obtain more technical details, information about our products, and further documents for the solutions within our HMI product portfolio.

Download center
Download center
Off-Highway Mobile Machines

Videos

Learn more about how Rexroth HMI is changing the off-highway market: watch the latest videos and learn more about our products and solutions.

Watch the playlist
Watch the playlist