A functionally safe joystick is mandatory for any safety-critical machine function where a failure could pose a risk to people or the environment. This applies to steering, braking, and lifting operations in machinery operating under global safety standards such as ISO 13849 or IEC 61508. Our electronic joysticks, available with redundant sensors up to Performance Level d (PLd), ensure your equipment meets these stringent international safety regulations, from Europe to North America and beyond.
From simple, robust pilot controls to advanced, multifunctional joysticks, Bosch Rexroth offers the perfect solution for your mobile machine. Our portfolio provides complete freedom to create your ideal HMI.
Choose our hydraulic joysticks for direct, progressive control, or select our electronic joysticks with CAN, PWM, or analog signals for systems requiring functional safety up to PLd – powered by BODAS. Complete your design with our large selection of ergonomic grips, fully configurable with various switches and proportional controls to meet the exact needs of your application.
FAQs
Please find here answers to your most frequent questions.
When do I need a PLc or PLd joystick?
What are the advantages of a CAN bus joystick over an analog one?
A CAN bus joystick is the superior choice of OEMs for modern, intelligent vehicles. It drastically reduces wiring complexity, offers high immunity to electrical interference on worksites, and enables advanced diagnostics for easier troubleshooting. While a simple analog joystick is a reliable solution for basic functions, the CAN bus protocol (such as SAE J1939) is the standard for complex machinery. This ensures seamless communication between all electronic components, a critical factor for globally distributed machine fleets.
Are Rexroth joysticks suitable for harsh off-highway environments?
Bosch Rexroth joysticks are engineered for extreme durability. They feature high IP protection ratings (e.g., IP67), making them resistant to dust, water, and high-pressure washing. Built with robust materials and subjected to rigorous vibration and temperature testing, they guarantee reliable performance in the toughest off-highway conditions, whether in arctic cold, desert heat, or humid climates. This ensures maximum machine uptime worldwide.
What is a "detent" or "latching" function in a joystick?
A detent provides a tactile "click" or a noticeable point in the joystick's path, giving the operator physical feedback. A latching function, on the other hand, mechanically holds the joystick in that detent position until it is actively reset. These features are highly useful for functions requiring a constant setting, such as maintaining a fixed speed or constant hydraulic flow. As a result, this improves operator comfort and precision during repetitive tasks.
Where can I find technical documentation and CAD models for your joysticks?
You can access detailed technical datasheets, installation manuals, and further information about the products on the respective product pages (2D/3D CAD models available on request). Please visit the Rexroth Download Center for all public technical documentation for our mobile solutions portfolio.