Extended operating range – also ideal for extremely dry environments, even at 0.5% relative humidity Learn more Now even faster at 120 m/min. Running your products quickly in three dimensions: that moves us. VarioFlow plus in the eyeglass lens industry
View the efficient method used to transport lenses to manual workstations.
Watch Video
Cancel
Ακύρωση
Our System at a Glance
Industry overview
With its machine interlinking and product transport, the VarioFlow plus is suitable for a wide range of industries, including
food and packaging
healthcare
automotive and electrical
System benefits
Direct and indirect product transport in horizontal and vertical configurations
Cost-effective: Rolling friction in the horizontal curves enables longer distances & requires fewer drives
Longer service life and reduced downtimes: Machining-free sliding surfaces reduces wear and tear
Space-saving: Horizontal curve radius for all sizes
Fast planning, project planning and visualization with MTpro
Extensive modular system & high degree of customization options
VarioFlow plus in a logistic application in the tightest of space: transporting Schaefer boxes to manual packaging stations and then transporting to be dispatched.