×

ctrlX AUTOMATION


  • Maximum scalability and extensibility
  • Perfectly harmonized system functions
  • Virtually all common interfaces and programming languages supported
  • Hardware-independent control platform
  • High-performance quad-core CPU
  • Real time-enabled, based on Linux Ubuntu Core
  • ctrlX WORKS software kit with app technology
  • Open to customer-specific apps and the EtherCAT ecosystem
  • From a simpler axis with command value specification to an axis-integrated motion system
  • Scalable power of ctrlX DRIVE servo drives from 6 to 375 Apeak and ctrlX DRIVE servo motors from 3.7 to 692 Nmpeak
  • Space-saving design: Suitable for 300 mm control cabinets, 25 mm width per axis, 30% more compact motors
  • Plug & Play: ctrlX DRIVE servo drives and ctrlX DRIVE servo motors with single-cable technology
  • Ideal adaptation to machine requirements thanks to a broad motor range: rotative, linear, kit or housing


Subject to change, status 2021-02-11 18:05:25