Skip to Content
×
- PST600E alternate current controllers
- PSI6000 and PRC7000 medium frequency systems
- Maximum availability
- Efficient operation and diagnosis with the BOS6000 and/or PRI7000 operating software
- Compact power packs for stationary machines and manual welding systems
- Operating frequency 50/60Hz
- Maximally 2,400A peak current for welding transformers up to 500kVA
- Operation and diagnosis with the BOS6000 software and the VCP05 control panel
- Modular controller series for spot and projection welding applications
- Operating frequency 1,000Hz
- Maximally 2,400A peak current for applications up to 120kA
- Operation and diagnosis with the BOS6000 software and the VCP05 control panel
- For spot and projection welding applications
- Maximum peak current 1,600A
- Maximum availability
- Maximum energy efficiency
- Utmost welding spot quality