Hungary English

Select your location

Hungary
Bosch Rexroth’s vision of the Factory of the Future

Industry 4.0 solutions from Bosch Rexroth

bosch rexroth

Make the first step towards the Factory of the Future!

In the Factory of the Future everything is connected from field level to cloud-based IT systems. Automation solutions fit into this environment only with open standards. They must be easy to (re)configure and encompass predefined app-based functions. At the same time they must enable the highest degree of freedom and flexibility to adapt to the individual needs of businesses.

Industry 4.0 is about connectivity, digitalization and IoT, that create opportunities, the market is just about to discover.

„We are developing and applying, testing our new Industry 4.0 solutions in our own factories, which has many benefits. On the one hand, we can incorporate our real operational experience into the products. On the other hand, we can provide our partners with references from manufacturing itself. This is the duality, which makes us unique in the market”

István Ács – General Manager, Bosch Rexroth Kft.

Bosch Rexroth - as a technological company – is an innovator in Industry 4.0. We are currently developing many technologies on the fields of connectivity, digitalization and automation solutions.

Do you wish to know more about our Industry 4.0 solutions? Watch our TechTalk video! (Hungarian)

In our TechTalk we present the Industry 4.0 solutions offered by Bosch Rexroth, from the connectivity and data acquiring opportunities, to the collaborative robots and to the data analyzing and softwares supporting production processes. Together with Robot-X Hungary Kft. we present Hungarian references and bring closer these future technologies to you.

To the video

Industry 4.0 solutions

Sensors and data collection

ConnectivityKit data collection device

Industry 4.0 package – entry level

ConnectivityKit provides a transparent picture of the operation of the machines and, where appropriate, their non-ideal condition. The data coming into the sensors are collected in the cloud and can be seen anywhere, anytime thanks to the web interface of the remote diagnostic system.

To the product page
Hardware (Industrial PC) that can be used with IoT Gateway

Industry 4.0 package – advanced level

Monitoring and analyzing the data can also make production and maintenance predictable and plannable. Even in the case of brownfield investments, it can be easily achieved by retrofit upgrading of existing devices with sensors and connecting them to the IoT network.

To the product page
Data flow illustration in a production environment

Industry 4.0 package – artificial intelligence

With the help of artificial intelligence-based software, sudden machine failures and unplanned maintenance work are replaced by predefined and timed service cycles. The ODiN software mainly monitors the operation of hydraulic systems.

To the product page
Illustration of Integrated Measuring System

Integrated Measuring Systems (IMS)

Integrating the measuring technology into the linear guide results in a mechatronic system that combines the ability to guide mechanical loads and to measure length in one product. No external measuring systems are needed.

To the product page

Robotics solutions

APAS collaborative robot is working together with a human

APAS collaborative robot

The intelligent, automatic production assistants offered by Bosch Rexroth meet exactly these requirements and enable the work of human and machine to go hand in hand. From fast, high-precision image processing assistants to safe, collaborative robots, you will accompany our products into the transformable Factory 4.0.

ActiveShuttle intralogistics robot is driving through the factory

ActiveShuttle intralogistics robot

The AGV ActiveShuttle is already making entry into the factory of the future: it is implemented quickly without adapting your existing factory infrastructure, intuitive to operate, completely connected and safe for people to use! ActiveShuttle automates and standardizes your material supply.

To the product page
Locator localization software illustration

Locator

The ROKIT Locator from Bosch Rexroth is a software component for the reliable positioning and orientation of a wide range of vehicle types like automated guided vehicles (AGV) and autonomous mobile robots (AMR) in a variety of changing environments.

To the product page

Supporting production processes

ctrlX AUTOMATION automaton platform illustration

360° automation solution

ctrlX AUTOMATION surmounts the classic boundaries between machine controls, the IT world and the Internet of Things. With a Linux real-time operating system, consistently open standards, app programming technology, web-based engineering and a comprehensive IoT connection, ctrlX AUTOMATION reduces components and engineering costs by 30 to 50%.

To the product page
Employee uses ActiveCockpit in a factory

ActiveCockpit interactive communication platform

With ActiveCockpit you have all relevant data always transparent. As an interactive software solution ActiveCockpit processes and visualizes production data in real time. ActiveCockpit networks IT applications such as production planning, quality data management and e-mailing with the software functionality of machines and plants. The information is the basis for decisions and process improvements.

To the product page
Smart MechatroniX key visual

Smart MechtaroniX

Smart MechatroniX stands for “Plug & Produce, Perform, Proceed”. Here’s why these three smart benefits are convincing: simplicity and speed from development to the start of production; high operating performance and sustainability thanks to permanent updatability and a flexible use of components and modules.

To the product page
Connected factory illustration

Nexeed Industrial Application System

The Nexeed Industrial Application System packages address the challenges and pain points of the respective user groups. They can be configured and assembled according to individual needs. This way, the Nexeed Industrial Application System offers the specific user groups all the tools they need for everyday use.

To the product page

Connected Hydraulics

CytroBox in a production environment

CytroBox intelligent hydraulic power unit

Today, the latest power units already boost efficiency in production with their energy-efficient operation, innovative design and intelligent connectivity. With CytroBox, we are revolutionizing hydraulic supply units and are sustainably changing people’s perception of hydraulics. We are writing a new chapter in the history of hydraulic drive technology.

To the product page
CytroPac compact hydraulic power unit built into a machine

CytroPac compact hydraulic power unit

The new CytroPac power unit provides maximum power in the smallest space with everything you need for fast installation – including an economical Sytronix drive, completely wired frequency converter and Industry 4.0 compatibility. With powerful 4 KW and pressure of 240 bar in 50 percent less installation space.

To the product page
CytroForce servo hydraulic axis 3D graphics

CytroForce servo hydraulic axis

The out-of-the-box solution consisting of flow-optimized standard modules sets new benchmarks in terms of power density, energy efficiency and quiet operations. The solution is delivered ready to plug and produce, allowing even machine manufacturers with very little hydraulics experience to benefit from previously unknown application possibilities and minimal total costs from engineering to maintenance.

To the product page
Sytronix pump drive

Sytronix variable-speed drives

Everyone needs to help in the fight against climate change. Plant operators and machine manufacturers play a key role too – with new energy-efficient systems and retrofits to optimize the energy use of existing machines. Variable-speed drives have particular potential for improvement in this respect. Because they provide the required power with pinpoint accuracy and switch to standby in idle phases, they reduce energy consumption by up to 80 percent depending on the work cycle and avoid CO2 emissions accordingly.

To the product page

Got an unanswered question?

Do you wish to know more about this topic? Contact us and we answer all your questions.

Contact us