Technical data | |
---|---|
Navigation | |
Technology | Laser navigation based on natural landmarks |
Localization, mapping | Using intelligent ACTIVE ONE control algorithms |
Positioning accuracy | ± 4 mm at standstill and at card quality ≥ 25% |
Sensors | |
Laser navigation | Laser scanner |
Personal protection | Safety laser scanner PLd, protection and warning fields are changed depending on situation and speed. |
3D obstacle detection (optional) | 3D LIDAR Sensor |
Characteristics | |
Velocity | Up to 1.4 m/s |
Dimension & Weight | |
L x W x H | 1.510 x 810 x 1.862 mm |
Weight (without goods) | 420 kg |
Max. effective lifting height | 550 mm single scissor stroke, 1,060 mm double scissor stroke |
Payload | |
Payload Lifting Platform | 1,000 kg single scissor lift, 750 kg double scissor lift |
Cargo | Euro-pallets, other cargos certified for the ACTIVE ONE on request |
Max. Dimensions payload (L x W) | 1,200 x 1,600 mm, max. Height depends on the centre of gravity of the load |
Communication | |
WiFi | IEEE 802.11 a/b/g/n |
Environment | |
Area of application | Indoor, IP20 |
Slope/Descent | ≤ 1% |
Temperature range | +5 to +40 °C |
Humidity | 20% to 80%, not condensing |
Energy management | |
Charging time | 3 min. charging – 60 min. operation |
Battery | LiFePO4 with Battery Management System (intrinsically safe), 46,2 VDC / 20 Ah / 924 Wh |
Temperature range charging | ≥ 10 °C |