Find your product
Oil measurement technology
- Nominal pressure up to 400 bar dynamic
- Nominal pressure up to 600 bar static
- Nominal flow 50...400 ml/min
- Operating temperature -20 °C to +80 °C
- Nominal pressure 40 bar
- Analog output 4 … 20 mA
- Water activity aw 0 ... 0,9: ±0,02
- Water activity aw 0,9 ... 1: ±0,03
- Nominal pressure 40 bar
- Analog output 4 … 20 mA
- Water activity aw 0 ... 0,9: ±0,02
- Water activity aw 0,9 ... 1: ±0,03