×

Chain Conveyor System VarioFlow plus


  • Powerful, standardized and versatile conveyor system for
  • use in the food & packaging industries, health care, assembly lines, the automotive & electronics industries, or the interlinking of machines.
  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Minimum number of slide rail interruptions
  • FDA-compliant, low-friction materials for components subject to constant friction
  • Standardized components that can be used universally
  • Continuous product range in the sizes 65, 90, 120, 160, 240, 320
  • Fixing of slide rails without rivets or the need to machine the track bearing surfaces
  • Minimum number of slide rail interruptions
  • FDA-compliant, low-friction materials for components subject to constant friction
  • Standardized components that can be used universally
  • Continuous product range in the sizes 65, 90, 120, 160, 240, 320
  • Components and parts suitable for use in an EPA (ESD Protected Area – electrostatic sensitive area)
  • Conductive components
  • Dissipative connection technology
  • Size: 65 and 90
  • Max. speed: 30 m/min
  • Universal use in aluminum and stainless steel system
  • Minimal planning effort thanks to clear building system
  • Easy to clean thanks to ample draining surfaces
  • Optimum adaptation to the conveyed material due to a variety of combination options
  • Numerous components for WT control, such as a diverter, stopper, positioning unit, etc.
  • Selection of wear pads with different materials
  • Compatible with the ID 15 identification system
  • Secure transport of parts thanks to the modular design with comprehensive additional components
  • Convenient assembly with the appropriate tool


Subject to change, status 2020-06-25 18:17:40