ctrlX AUTOMATION
- Maximum scalability and extensibility
- Perfectly harmonized system functions
- Virtually all common interfaces and programming languages supported
- Hardware-independent control platform
- High-performance quad-core CPU
- Real time-enabled, based on Linux Ubuntu Core
- ctrlX WORKS software kit with app technology
- Open to customer-specific apps and the EtherCAT ecosystem
- From a simpler axis with command value specification to an axis-integrated motion system
- Scalable power of ctrlX DRIVE servo drives from 6 to 375 Apeak and ctrlX DRIVE servo motors from 3.7 to 692 Nmpeak
- Space-saving design: Suitable for 300 mm control cabinets, 25 mm width per axis, 30% more compact motors
- Plug & Play: ctrlX DRIVE servo drives and ctrlX DRIVE servo motors with single-cable technology
- Ideal adaptation to machine requirements thanks to a broad motor range: rotative, linear, kit or housing