Skip to Content
×
- Cutting-edge control hardware with numerous extension options
- State-of-the-art PLC kernel, 2nd generation (based on CoDeSys V3)
- Ethernet-based real-time communication with the automation bus Sercos
- Synchronized Motion Control functionality
- EtherCAT IO and Sercos on-board
- PROFINET IO, EtherNet/IP, PROFIBUS andMultiEthernet optional
- Easy extension of functions with extension modules (communication, technology)
- Simple I/O integration through direct connection of S20 I/O modules or by integrating decentralized I/O stations via different fieldbuses
- Fast I/O real-time data processing in various operating modes (asynchronous, isochronous, cycle-synchronous)
- Complete control system with fast process dataprocessing and maximum PLC performance
- Windows 7/10 and IoT-enabled PLC system onone hardware
- Modular extension options with PCIe plug-in card