Indonesia

Select your location

Indonesia
Leisure and Entertainment

Leisure and Entertainment

SAFETY AND PERFORMANCE FOR HIGH-QUALITY ENTERTAINMENT.

The leisure industry is the segment of business focused on recreation, entertainment, sports, and tourism (REST)-related products and services.

The industry faces the challenge of keeping its customers safe, while requiring the flexibility and control to deliver the best experience possible. Ensure your systems operate with optimum safety and performance while keeping energy costs to a minimum with our solutions.

WE MOVE.

Stage machinery

Stage machinery

State-of-the-art and bespoke technology for maximum safety and flexibility - this is what characterizes our upper stage machinery. The drives enable high dynamic movements as well as reliable smooth and safe behavior in all kinds of operations modes. With lower stage machinery, the machines generally have smaller dimensions than electromechanical drives. Their compactness represents a considerable space advantage. Moreover, hydraulic drives can execute highly dynamic movements silently and with astonishing smoothness. This is particularly beneficial for trap lifts, stage lifts and stage elevators.

Safety installations

Safety installations

To prevent the occurrence of overpressure in the stage area, safety engineering technology such as technical fire safety devices are installed to eliminate smoke quickly if necessary. Reliable and simple operation is ensured by independence from the mains electricity supply, typically using hydraulic cylinder drives. It is customary practice nowadays to operate stage safety devices hydraulically or by combining an electric drive with a hydraulic brake, because these designs most reliably comply with the technical safety requirements.

Control systems

Control systems

The latest generation of Rexroth’s SYB 3.0 stage control systems combines innovation with over 30 years of experience in stage control and automation. The systems’ modular design increases investment security through high flexibility for all drive technologies and enables cost-efficient system design and stage operation. The stage control system architecture increases availability and utilizes cutting edge safety engineering technology. Integrated 3D simulation, various operating modes, and multiuser abilities considerably increase workflow efficiency for preparing and realizing performances.

Stage decorations

Stage decorations

If they are to succeed as showstoppers, these mechanically operated special decoration sets have to perform perfectly reliably despite the use of simplified engineering. They must also be capable of quick assembly and dismantling. Here again, Rexroth’s hydraulic drive technology offers the ideal solution for stage decorations. Thanks to the minimal noise, special sets can be moved without interrupting the performance. The entries and exits are executed smoothly, without jerks or jolts, and avoiding any rattling of the decoration.

Energy supply

Energy supply

The universal systematic “Rexroth for Energy Efficiency” links efficiency-optimized components with innovative feedback and power distribution. But Rexroth always has an eye on the entire system, including all its interactions. Feedback-capable electrical drives transform braking processes into electricity to make it available to other drives or to feed in the network.

YOU WIN.

Safety-first

Safety-first

Safety in theatres raises several questions associated with technology, but also in accordance with control. Bosch Rexroth can reduce some of the possible risks by ensuring safe control systems, certified to SIL 3 levels. A few hundred risks are identified, which are linked to safety features; all according to the highest SIL 3 safety levels and certified by TÜV. Safety first, on all fronts.

Service

Service

Our service specialists support you during the entire life-cycle of your machines and installations. This enables you and the operators to save costs and to significantly increase the availability and efficiency of the systems.

Strong and long term partnership

Strong and long term partnership

Rexroth knows these demands better than any other partner for stage automation and adds a very objective evaluation. Experienced specialists always focus on the individual solutions in order to take all of the factors for an optimal balance between technology and economics into account.

CASE STUDIES.

AIDAnova

High-quality engineering helps to provide high-quality entertainment aboard the AIDAnova.

Together with engineers, we developed the LED tunnel exclusively for AIDAnova. It’s something that can produce completely new dramatic effects for the ship’s variety-filled show and entertainment program. The stage technology used on AIDAnova sets new standards for cruise ship entertainment. The upper stage machinery, which we designed, planned and built together with AIDA Cruises, includes additional point and lighting hoists, as well as a circular curtain hoist. The lowerable, 360-degree stage is surrounded by three two-part ringed stage sections that can also be lowered. During the shows, a stage technician operates the upper stage and lower stage machinery with a joint Rexroth stage control.

SERVICE

Spare parts

Spare parts

Bosch Rexroth offers a comprehensive spectrum of service to repair, maintain and modernize heterogenous machines.

Learn more
Repairs

Repairs

Fast and reliable repair instead of expensive replacement – thanks to a fast repair the machine and production can continue to run.

Learn more
Field service

Field service

Do you need on-site help? Our Bosch Rexroth field service supports you during operations.

Learn more
Modernization

Modernization

We turn old into new and new into even newer! Because of our expertise we can significantly extend the service life of your product line with full productivity with retrofit solutions.

Learn more