×

Connecting plate


  • Infinitely variable hydraulic height adjustment with a crank handle, e.g. for work benches, tables or frames
  • Max. load bearing capacity per lifting module 800 N
  • Maximum stroke 400 mm
  • Simplest mounting system due to use of hydraulic hoses with quick-release couplings
  • Variable or fixed lengths for lifting module and hoses

Additional information

Features
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2018-08-28 03:24:10