×

Cam roller guide LF12C


  • Fully assembled cam roller guide
  • Stroke can be individually selected
  • Clamping profile clipped into strut profile 90x90
  • Incl. toothed belt drive; additional notes on the drive concept
  • The clamping profile is clipped into any chosen strut profile with a 10 mm slot and holds the guide rods
  • The guide rod is pressed into the clamping profile
  • The guide rod guides the guide bearing
  • Guide bearing for trolley construction
  • Guiding via guide rod
  • Rollers with ball bearings, permanently lubricated
  • Lubricating felts with guide rod lubrication reservoir
  • Play-free roller adjustment via eccentric bolts
  • Supporting bearing for brackets for bearing off-center forces
  • For support on the guide rail
  • Rollers with ball bearings, permanently lubricated
  • Lubricating felts with guide rod lubrication reservoir
  • Play-free roller adjustment via eccentric bolts
  • Guide rail to hold supporting bearings
  • Drive head for transferring drive torque to a toothed belt
  • For direct mounting of a motor or (in conjunction with a center shaft) for mounting a hollow shaft gear or a coupling
  • Mounted directly on profile by using longitudinal end connector (connector included in scope of delivery)
  • Profile finishing: LF blind hole drilling for longitudinal end connector
  • Return head for tensioning the toothed belt and changing its direction
  • Mounted directly on profile by using longitudinal end connector (connector included in scope of delivery)
  • Profile finishing: LF blind hole drilling for longitudinal end connector
  • Belt connector suitable for trolley built out of strut profiles 45x180
  • All connecting parts included for mounting at the profile end (LF12S) or the slot (LF12C)
  • Profile finishing for strut profile 45x180 for trolley LF12S: M12
  • Toothed belt as a trolley drive
  • Pitch: AT10


Subject to change, status 2019-02-13 11:46:03