×

Lock mechanism for double door


  • Components for constructing a lock mechanism for double doors
  • Optional installation of a standard lock cylinder in the lock mechanism for the double door
  • Lock mechanism assembly kit (A) for individually designed double doors with HTmax = 2000 mm
  • Lock bracket (B) for accommodating the lock bolt bar
  • Base plate (C) for mounting the lock bolt bar; fastened to the floor with supplied dowels. For doors which can be driven through

Additional information

Product description
Technical data
Delivery notes
Ordering codes
Addresses

Subject to change, status 2018-08-28 02:14:53