×

Strut profiles slot 10, modular dimensions 40


For applications with high loads we recommend profiles with the especially stable 10 mm slot e.g. for heavy work tables, fixtures, machine frames, transport shuttles, protective enclosures, and handling systems.

Due to its very sturdy design, this slot makes extremely strong connections possible.

 

The Rexroth modular profile system, with 10 mm slots in the modular dimensions 40 mm, 45 mm, 50 mm, and 60 mm, caters for all the profile dimensions commonly found in the world market.

 

Thanks to their computer-optimized design, the strut profiles ...L with 10 mm slot (modular dimensions 40 mm, 45 mm, and 50 mm, e.g. 50x50L) combine high strength values with economical use of materials. This gives you a cost-effective and stable solution for the construction of tables, protection devices or frames, for instance.


Subject to change, status 2019-02-13 12:45:55