×

Drive kit curve wheel AL


  • Basic units with interfaces on both sides for drive kit and transmission (active bridge)
  • Free selection of the motor mounting position on site
  • Configurable drive kit (standard gear motor or round shaft)
  • Multi-track systems with standard components possible
  • Reduced noise emission due to slide rails guided in the drive/return unit

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2020-02-24 19:41:04