×

Section profile AL open


  • Slot on the inside for attaching main components such as drive/return unit, curves, etc.
  • External 10 mm slot for the simple attachment of lateral guides, supports or components from the modular aluminum framing system
  • If necessary, the slide rail can be attached laterally using the centering groove as a drilling aid

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-02-24 16:23:38