×

Basic unit curve wheel drive AL ESD


  • The curve wheel drive AL ESD is used for driving the conveyor chain in circuit systems with a top-running chain
  • Combining the base unit curve wheel 180° AL ESD with the appropriate drive kit quickly turns it into a curve wheel drive
Features
Product description
Dimensions
Information
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-05-28 12:06:01