×

Drive and return unit STS


  • Basic units with interfaces on both sides for drive kit and transmission (active bridge)
  • Free selection of the motor mounting position on site
  • Configurable drive kit (standard gear motor or round shaft)
  • Multi-track systems with standard components possible
  • Integrated slide rail for reducing noise and wear
  • Reduced noise emission due to slide rails guided in the head drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Base unit connection drive + drive kit + active or passive bridge = a complete connection drive
  • Reduced noise emission due to slide rails guided in the connection drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Reduced noise emission due to slide rails guided in the head drive
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)
  • Reduced noise emission due to slide rails guided in the return unit
  • Installation of the drive kit possible on the right/left (motor, coupling, flange)

Subject to change, status 2019-02-13 12:48:54