×

Wedge conveyor


A wedge conveyor is always used if the conveyed product

  • cannot be transported vertically on a standard conveyor due to its design
  • cannot manage steep vertical inclines (> 30°) due to the position of its center of gravity
  • could be damaged by lateral or upper guides due to its sensitive surfaces
  • must not slide on a 90° incline or decline section (as would happen with a cleated chain system, for example)
  • conveying is to be carried out without special sequencing

A wedge conveyor has two conveyors arranged in parallel to each other which can be quickly set at variable widths by means of the adjustment unit (AL).

  • Size: 90
  • The length of the wedge conveyor is limited to 7 m
  • A curve wheel or sliding curves are available for the return unit of the chain, depending on the product size and version
  • Size: 90
  • The length of the wedge conveyor is limited to 7 m
  • A curve wheel or sliding curves are available for the return unit of the chain, depending on the product size and version
  • Self-locking adjustment unit (A)
  • Crank handle (B)
  • Connection kit (C)
  • Sectional rail (D)


Subject to change, status 2019-02-13 11:49:06