×

Material Shuttle Assembly Elements


  • Quick & Easy – standard profile finishes
  • Profile pack unit
  • For the fast, secure suspension of grab containers, grab ledges, grab trays, and tool holders
  • Profile finishing:
    Through-hole for screwdriver
  • For supporting containers, plates, or workpiece pallets in flow racks, material shuttles, or hopper stackers
  • Cover cap to prevent injuries at open profile ends
  • Attractive design
  • For connecting profiles at any angle
  • No obtruding edges due to rounding of bracket
  • Brackets with centering lugs for rapid, precise assembly with protection against turning
  • Cover cap to prevent injuries at open profile ends
  • Attractive design
  • The stopper prevents containers from shifting on the angle profile
  • Cover cap to prevent injuries at open profile ends
  • Attractive design
  • LR with lock: lock prevents the wheel from rolling or turning
  • Wheels with excellent running properties
  • All wheels mounted in the profile slot or central hole (accessories required)
  • Wheels with excellent running properties
  • All wheels mounted in the profile slot or central hole (accessories required)
  • For all vehicle types, container holders can be adjusted in terms of height, offset and incline
  • Standard element for secure, conductive connections
  • Stop for correct positioning in the profile slot
  • Profile finishing: not required


Subject to change, status 2019-02-13 11:39:41