×

Base frame


  • Base frame up to L = 1000 mm for section or curve modules
  • Base frame up to L = 400 mm for curve modules
  • With adjustable hinged feet
  • With bores and threads for mounting fixing plates, connecting kits and control cabinets
  • Conveyor height: 1100 mm
  • Section module fixing plate for mounting the section module on the base frame.
  • Curve module fixing plate for mounting the curve module on the base frame, with recess for cable passage
  • Connecting kit for connecting two base frames (between section modules)
  • Connecting kit for connecting two base frames (between curve module and section module)


Subject to change, status 2019-02-13 10:43:55