×

Section module


  • For generating and regulating an electromagnetic field for workpiece pallet transport
  • Integrated measuring system (encoder) to for contactless workpiece pallet position detection
  • Enclosed electronics box
  • For quickly and easily removing workpiece pallets, as the guide rollers on the workpiece pallet are not interlocked with the system
  • 8 mm groove for mounting brackets, cable ducts, etc. (compatible with fastening elements from Rexroth's Basic Mechanical Elements line)
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-02-13 21:23:10