×

Curve KU 1/360


  • Belt distance a = 135 mm
  • Integrated shared drive for both turntables and the mounted belt sections. Section load up to 24 kg
  • Section load up to 30 kg when a second drive is used (AE = 2)
  • Conveyor medium: Turntable, suitable for use in an EPA

Additional information

Features
Product description
Technical data
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2019-02-13 13:03:46