×

Positioning and Orientation


  • Can be used with workpiece pallets WT 1/P
  • Positioning via the HP 1/P positioning pins and the positioning bushings on the WT 1/P workpiece pallet
  • Permissible vertical process force up to 400 N incl. WT 1/P. The positioning plate of the HP 1/P supports the WT 1/P on its carrying plate during this process.
  • Can be used with workpiece pallets WT 1/S, WT 1/K and WT 1/P
  • Positioning via dowel pin and floating supported shaft on the side of the workpiece pallet
  • Permissible vertical process force up to 100 N incl. workpiece pallet
  • Repeat accuracy in X- and Y-direction: ± 0.015 mm


Subject to change, status 2019-02-13 11:44:17