×

Damper


Additional information

  • Pneumatic damper
  • Degree of damping adjustable
  • Workpiece pallet load 0.5 kg to 6 kg permissible (with conveying speed 9 m/min)
  • Pneumatic damper
  • Degree of damping adjustable
  • Workpiece pallet load 0.5 kg to 6 kg permissible (with conveying speed 9 m/min)


Subject to change, status 2019-02-13 11:50:15