×

Components


  • Blocking Bolts
  • Drilling template for blocking bolts
  • To prevent dirt from entering the profile slot
  • For fixing cables in position
  • For conveyor unit self-assembly for profile construction heights of 100 mm
  • For use in conjunction with all AS 2/C-... drive modules, UM 2/C-... return units, FP 2 guide profiles and GP 2 glide profiles
  • For conveyor unit self-assembly
  • For use in conjunction with ST 2/C-… section profiles, AS 2/C-… drive modules and UM 2/C-… return units
  • For conveyor unit self-assembly
  • In especially sturdy design for particularly heavy-duty sections
  • Front end plate
  • For connecting SP 2/C-H section profiles and AS 2/C-… drive modules; for connecting SP 2/C-H profiles and UM 2/C-… return units; and between section profiles if GP 2 plastic glide profiles are used
  • For lateral guidance of the workpiece pallet
  • For conveyor unit self-assembly
  • For pressing onto the SP 2/C-H or SP 2/R-H section profile
  • Robust version in corrosion-resistant steel
  • For conveyor unit self-assembly
  • For guiding the flat top chain or the accumulation roller chain
  • For conveyor unit self-assembly
  • For guiding the flat top chain or the accumulation roller chain
  • For end-to-end connection of two SP 2/... profiles Two profile connectors are required for each profile joint
  • For conveyor unit self-assembly
  • For conveyor unit self-assembly
  • For connecting section profiles and defining the track width
  • For heavy-duty conveyor unit self-assembly
  • For connecting section profiles and defining the track width
  • For maintenance use (assembly, disassembly or lubrication)
  • Two removable side covers each
  • For scraping small parts off the conveyor medium
  • For use with workpiece pallets with a minimum weight of 3 kg


Subject to change, status 2019-02-13 12:18:51