×

Curves/diverters/junctions


  • The curve is a ready-for-operation module for branching transport of workpiece pallets. Curves can be driven either on the inside or on the outside.
  • Note: The curve is not suitable for accumulation operation. For permissible loads, see table (under order details).
  • The diverter is a ready-for-operation module for branching transport of workpiece pallets
  • The king shaft installation for the main or secondary section can be installed on either side
  • The diverter is controlled as an active element via a pneumatic cylinder (p = 5 - 6 bar)
  • Note: The diverter is not suitable for accumulation operation. For permissible loads, see table (under order details).
  • The junction is a module for branching transport of workpiece pallets
  • The king shaft installation for the main or secondary section can be installed on either side
  • The junction is a passive element without any control. The workpiece pallet moves the diverter arm into position
  • Note: The junction is not suitable for accumulation operation. For permissible loads, see table (under order details).
  • The three-way diverter is a ready-for-operation module for branching off workpiece pallets in two directions or combining from two directions.
  • The king shaft installation for the main or secondary section can be installed on either side
  • The diverter is controlled as an active element via a pneumatic cylinder (p = 5 - 6 bar)
  • Note: The three-way diverter is not suitable for accumulation operation. For permissible loads, see table (under order details).


Subject to change, status 2019-02-13 12:39:08