×

Directional spool valves, direct operated, with solenoid actuation

WE 6…XD


  • Size 6
  • Component series 6X
  • Maximum operating pressure 315 bar
  • Maximum flow 60 l/min
  • Area of application in accordance with the Explosion Protection Directive 2014/34/EU: I M2; II 2G
  • Type of protection valve:
    – Ex h I Mb X according to EN 80079-38
    – Ex h IIC T4 Gb X according to EN 80079-36
  • Type of protection valve solenoid:
    – Ex db I Mb according to EN 60079-1
    – Ex db IIC T4 Gb according to EN 60079-1
  • Valve solenoid certified according to IECEx
Features
Product description
Type code
Technical data
Diagrams/characteristic curves
Symbols/Circuit diagrams
Electrical connection
Dimensions
Downloads
Accessories
Ordering codes
Addresses

Subject to change, status 2022-04-05 08:06:05