×

Parallel connector


  • For gap-free connecting of two strut profiles, parallel to the axis or at any angle
  • Parallel connector consisting of two sliding blocks with welded springs for simple assembly
  • Attractive-looking interior connection, e.g. for material shelves
  • Connection possible in any position
  • Transferable displacement force per parallel connector: 600 N

Additional information

Features
Technical data
Fields of application
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2020-09-09 12:05:51