ctrlX DRIVE – More drive in automation
ctrlX DRIVE is the most compact modular drive system. Not only can users significantly minimize installation space, but maximum scalability is also made possible. Be it as an entry-level or high-end variant: The system enables the rapid implementation of economical individual solutions that grow with the requirements. The drive system covers both simple single-axis applications and complex multi-axis machine systems. All system components can be freely combined by the user. The scalable drive portfolio includes converters, single- and double-axis inverters, DC/DC converters, and rectifier and regenerative power supplies.
Bosch Rexroth, with its consistent architectural platform, also offers solutions for smaller voltage ranges. This includes a servo drive for power ranges from 0.05 to 1.5 kW and a servo terminal for 24 V and 48 V low voltages.
The portfolio is complemented by a cabinet-free variant with IP65 protection. The ctrlX DRIVE cabinet-free variant not only allows for space-saving installation and reduces wiring effort but also offers maximum flexibility in application.
More information about ctrlX DRIVE