myCRO is a unique collection of know-how, technologies, tools and application modules with the following objectives:
Minimize oil quantity
Optimize oil condition
Increase in productivity
Reduce operating costs, installation space and weight
How does myCRO work?
With the help of tools such as CFD simulation (Computational Fluid Dynamics), the flow behaviour of the hydraulic oil is evaluated and the geometry of the myCRO tank is optimized so that it can be up to 75 percent smaller. This reduces the overall costs and space requirements of the power unit. Optimized fluid properties are also achieved by avoiding or separating air, water and contamination. The reduced cavitation tendency increases the service life of the components.
BASIC – Passive (natural) degassing
Standardized, intelligent tank design
Validated by CFD simulation in pilot applications
Pre-assessment through internal downsizing tool
Effective in known applications/systems with moderate air entrainment
EXTENDED – Active degassing and simulation
Application/order-specific CFD simulation
Standardized degassing module
Recommended for:
Unknown/new applications and systems with high air entrainment
Comprehensive downsizing
Your benefits: technical and economical
Technical
Smaller, lighter and less oil-intensive hydraulic units
Longer service life of the components
Lower noise emissions
Higher machine rigidity, process speed and accuracy
Economical
Lower investment and operating costs
Less oil to be replaced, purchased and disposed of
Lower insurance rates
Environmental protection is easier to ensure
Higher availability and productivity
Less material and installation space
Easier handling and more cost-effective transportation
Your options for using myCRO
The application spectrum of our myCRO engineering package ranges from reengineering projects to customer-specific project planning.
In addition, myCRO is an attractive optimization option for our ABMAXX large power units and has already been implemented in the CytroPac and CytroBox power units.
Large power unit
ABMAXX
Small power unit
CytroPac
Standard power unit
CytroBox
Customized power unit
Customized project engineering
Interested in myCRO and how you can reduce your application technically and economically?