A female worker inspects the Bosch Rexroth TS 1 transfer system Transfer system TS 1

The precise solution for small, lightweight products. Available soon as a 48V variant with compact stepper motors.

A close-up of multiple precision assembly stations operating on the Bosch Rexroth TS 1 transfer system

Absolute Precision

Achieve positioning and repeat accuracy of up to ± 0,015 mm. Workpiece pallets made of plastic, aluminum, or stainless steel ensure the perfect fit for your specific application.

A manual workstation with the Bosch Rexroth TS 1 transfer system

Flexible for Any Requirement

Assemble your individual system from a comprehensive modular toolkit. All components are freely combinable and designed for the most demanding environments – from cleanrooms and ESD-protected areas to dry rooms.

A compact layout of the Bosch Rexroth TS 1 transfer system

Compact Design

Ideal for the tightest spaces and confined production environments. Create complex, individual layouts with a high degree of freedom, where other systems reach their limits.

TS 1 in Action: Proven Solutions for Your Industry

A person in protective clothing places a medical device on the workpiece carrier of the TS 1 transfer system

Maximum precision for sensitive products

In the life sciences and medical sector, ultimate precision and absolute process reliability are paramount. The TS 1 is not only certified for use in cleanrooms up to ISO Class 7, but its gentle handling also protects the integrity of the most delicate components. Critical tolerances are maintained throughout the entire transport process, ensuring the uncompromised functionality of life-saving equipment, diagnostic kits, and micro-assemblies.

Bosch Rexroth TS 1 transfer system for automotive assembly

Robust Processes for the Automotive Industry

The automotive industry demands precision for assembling both traditional and electric components. The TS 1 is the ideal solution for manufacturing control units and sensors, and especially for key process steps in battery production. Its proven suitability for dry rooms (<1% RH) combined with gentle handling makes it the reliable choice for producing compact battery cells.

Close-up of a wristwatch on a workpiece pallet of the transfer system TS 1

Flawless Quality for High-End Consumer Goods

For premium consumer goods like wristwatches, displays, or eyeglass lenses, perfect function and a flawless appearance are what determine market success. The TS 1 system delivers on both fronts: it enables high production speeds while simultaneously ensuring the safe, gentle transport of delicate components. This ensures your high product quality without compromise.

Bosch Rexroth TS 1 transfer system moving a sensitive printed circuit board (PCB)

Maximum Protection for Highly Sensitive Electronics

In electronics manufacturing, the slightest impacts, scratches, or electrostatic discharges (ESD) can render valuable components useless. The TS 1 provides dual protection: its fully conductive and EPA-compliant design offers reliable shielding against ESD damage. In addition, the vibration-free handling of the 48V modules ensures the ultra-gentle transport of micro-assemblies, camera modules, and sensors.

Key technical data

Workpiece pallet weight:
up to 3 kg
Workpiece pallet sizes: 80 x 80 mm, 120 x 120 mm, 160 x 160 mm
Workpiece pallet varieties: plastic, plastic/steel and aluminum
Conveyor media: belt (PA), toothed belt (PA)
Conveyor speed: 6, 9, 12, 15, 18 m/min
High repeat accuracy: of ± 0.015 mm
Suitable for: Class 7 cleanrooms (EN ISO 14644-1), dry rooms (up to approx. 1% relative humidity)
Special components: accumulation curves for short throughput times, positioning unit for top repeat accuracy and quick workpiece pallet changeover

Coming soon: The All-Electric TS 1 with 48V Technology

Your Benefits at a Glance

  • All-Electric & Pneumatics-Free: Reduce commissioning time, save operating costs, and minimize maintenance by eliminating the need for pneumatic actuators and components.
  • Faster Transport: Significantly shorten your cycle times with transport speeds of up to 24 m/min.
  • Vibration-Free Transport: Protect delicate components with parameterizable speed ramps for smooth acceleration and deceleration of the workpiece carrier.

  • Intelligent IO-Link Control: Benefit from simple commissioning and flexible control thanks to the fieldbus-independent IO-Link standard.
  • More Compact Design: Create even more compact layouts by using smaller stepper motors instead of asynchronous geared motors.
  • Full Compatibility: Seamlessly combine all 48V modules with the existing TS 1 product portfolio for maximum investment security and flexibility.

Transfer and Conveyor System Project Planning free of Charge

Make the most of the MTpro planning software. Nearly all of our technology products are stored in this tool. Design your individual transfer system quickly via drag & drop functionality.

Engineering Tool MTpro on one screen

MTpro planning software

Design your transfer systems from the initial idea to the implementation in one tool.

MTpro