Man is looking at TS 2Booster transfer system Providing you more speed in processes: that moves us. Combination of TS2 plus and TS 2Booster conveyor system from Bosch Rexroth TS 2Booster – More speed in processes

Ten times quicker in short cycle applications, highly precise in use

Read more
Assembly line of TS 2plus Transfer System from Bosch Rexroth TS 2plus – versatile, robust, adaptable

The flexible transport system for a wide range of applications

VERSATILE

The versatile modular system with standardized units meets the requirements for production of a wide range of different products of a variety of sectors, such as:

  • Automotive industry
  • Electronics and electrical technology with ESD-requirements
  • Medical technology and
  • Optical industry
  • Sanitary

ROBUST

TS 2plus is reliable even under difficult conditions, such as in ESD environments or in clean room and dry room applications. It manages a high maximum load of up to 240 kg per workpiece pallet.
Additionally the sophisticated and proven components ensure a high availability.

ADAPTABLE

The all-rounder for cost-effective production can be installed quickly thanks to it's modularity. The workpiece pallet dimensions tailored to the product size and range from 160 x 160 to 1,200 x 1,200 mm. Four types of conveyor media are combinable as needed: Polyamide belt, toothed belt, flat top chain and accumulation roller chain.
This allows the system solution to be scaled quickly for any requirement and ro realize of a vast array of system layouts.

TS 2plus highlights at a glance

Application of TS 2Booster transfer system from Bosch Rexroth

TS 2Booster

For customers with special requirements for their product and their production line.

TS 2Booster is extremely adaptable and perfect for demanding special solutions and special processes. It enables innovative and creative process implementations that are not possible with conventional transfer systems.

  • Highest Precision: Reaches a stop position with an accuracy of up to 0.015 mm, without an additional positioning unit or handling system
  • Space-Saving Design: Allows for the multiple use of process stations, thus reducing the footprint of your line
  • Short Cycle Times: Enables changes in travel direction and the use of multiple process nests on a single workpiece pallet
  • Maximum Flexibility: TS 2Booster can be implemented as a 3rd axis in synchronized interaction with other process axes

TS 2Booster is an integral part of the TS 2plus modular system with its wide range of solutions; the WT 2/LS workpiece pallet can be transported "on the fly" from the linear motor system to the classic TS 2plus belt system, utilizing many of its modules.

  • Very quick assembly and commissioning thanks to pre-assembled and standardized components
  • Speeds of up to 4m/s (240m/min)
  • Acceleration of up to 4g / 40m/s²

Download PDF catalog

Download flyer

Watch the video

Bosch Rexroth TS 2plus Ecolift EL 2

Ecolift EL 2

simple transport vertically or horizontally

  • Particularly economical: only one drive necessary for horizontal and vertical movements
  • Simple and quick to set up: no complex safety equipment required

  • Scalable for workpiece pallets up to 800 x 800 mm
  • Suitalbe for worklpiece carriers weights up to 60 kg
  • Transport height: from 290 mm up to 1,790 mm

Order information

Download flyer

TS 2plus stop gate VE 2/D410-EH from Bosch Rexroth

Electrical stop gates

No air supply to stop and go

  • For workpiece pallet separation in sections without air supply
  • Dampened stop gates
  • Different stop gate types available to be combined with all TS 2plus components and workpiece pallets

Order information

Key technical data

Mass of workpiece pallet:
Up to 240 kg
Size of workpiece pallet: 160 x 160 mm to 1,200 x 1,200 mm
Workpiece pallet types: Carrying plate made of steel or aluminum, alternatively open frame made of aluminum profiles
Conveyor media: Belt, toothed belt, flat top chain, accumulation roller chain, Vplus chain
Conveyor speed: 6/9/12/15/18 m/min
Section load: Up to 200 kg/m in accumulation

Application examples

TS 2plus Transfer System for the transport of battery packs

Battery pack assembly in the automotive industry

 

TS 2plus conveyor system transporting plants

Energy-efficient plant conveyor system

 

Bosch Rexroth APAS assistant on assembly line with intralogistics area in the background

Flexible assembly line

 

Packages of golf balls carried by a TS 2plus transfer system

Transport of golf ball packaging