VarioFlow plus Extended operating range – also ideal for extremely dry environments, even at 0.5% relative humidity Learn more VarioFlowplus Tachometer Now even faster at 120 m/min. Woman is looking at VarioFlow plus Chain Conveyor. Running your products quickly in three dimensions: that moves us. The VarioFlow transports lenses with higher productivity through workplace connectivity. VarioFlow plus in the eyeglass lens industry

View the efficient method used to transport lenses to manual workstations.

Watch Video

Our System at a Glance

Industry overview

With its machine interlinking and product transport, the VarioFlow plus is suitable for a wide range of industries, including

  • food and packaging
  • healthcare
  • automotive and electrical

System benefits

  • Direct and indirect product transport in horizontal and vertical configurations
  • Cost-effective: Rolling friction in the horizontal curves enables longer distances & requires fewer drives
  • Longer service life and reduced downtimes: Machining-free sliding surfaces reduces wear and tear
  • Space-saving: Horizontal curve radius for all sizes
  • Fast planning, project planning and visualization with MTpro
  • Extensive modular system & high degree of customization options

Success Stories

Paper rolls on a VarioFlow plus chain conveyor system in a production plant

Consumer Goods

VarioFlow plus in tissue production at Eurovast: Reliable, low-maintenance material flow in 24/7 operation.

Two Rexroth cartons on a white VarioFlow plus conveyor belt with a smooth chain surface

Food industry

VarioFlow plus ensures efficient palletizing in the food industry through intelligent automation with Hitmark Robotics solutions.

Chain conveyor system vario flow plus success story omega optix

Eyeglass lense industry

The VarioFlow plus chain conveyor system efficiently transports eyeglasses to manual work stations.

Tea bags being transported on a VarioFlow plus chain conveyor system from Bosch Rexroth

Tea production

The chain conveyor system VarioFlow plus brings tea in motion – even in narrow space.

Three VarioFlow plus chain conveyor belts with packed boxes

Intralogistics

VarioFlow plus in a logistic application in the tightest of space: transporting Schaefer boxes to manual packaging stations and then transporting to be dispatched.

VarioFlow plus chain conveyor belt as an overhead conveyor for transporting vehicle roof liners

Automotive industry

VarioFlow as a suspended conveyor to transport vehicle headliners in the automotive industry.