×

Collar screw


  • Collar screw with multi-function head so that tightening with a ring/open-end wrench (WS 13) or Torx screwdriver (T40) is possible
  • Machine tightening possible
  • Preferably to be used for fastening angles
  • Quick and simple assembly
  • Excellent force transmission via the wide flange

Additional information

Features
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2018-08-27 23:31:58