×

Inner bracket


  • For elegant, easy-to-assemble profile connections
  • Especially suitable for constructing frames for doors, protective grilles, or partition walls
  • The inner bracket, 6 mm slot, can also be used as an inner bracket R, 6 mm slot

Additional information

Features
Product description
Technical data
Dimensions
Delivery notes
Ordering codes
Addresses

Subject to change, status 2018-08-27 20:39:00