×

Sliding door profile Al Clip


  • Can be clipped into the supporting frame made of strut profiles
  • Sliding door profile, bottom, with half-round floor contour to minimize the displacement force required
  • For surface elements with a thickness of 5 or 6 mm
  • Insertion of the surface element into closed frame

Additional information

Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2018-08-28 03:46:00