×

Oval base plate with screw hole


  • Leveling feet for compensating irregularities in the floor up to 10°
    – modular system, various combinations possible
    – spindles and base plates can be combined as desired
    – base plates with screw hole for simple screw fitting to the floor
  • Profile finishing: thread M in central hole

Additional information

Product description
Accessories
Ordering codes
Addresses

Subject to change, status 2018-08-27 21:01:45