×

Cam roller guide LF6C


  • Fully assembled cam roller guide
  • Stroke can be individually selected
  • Clamping profile clipped into strut profile 45x90L
  • Incl. toothed belt drive; additional notes on the drive concept
  • Components for individual assembly of Cam Roller Guides with a drive
  • The clamping profile is clipped into any chosen 10 m strut profile slot and holds the guide rods
  • The guide rod is pressed into the clamping profile
  • The guide rod guides the guide bearing
  • Guide bearing for trolley construction
  • Guiding via guide rod
  • Rollers with ball bearings, permanently lubricated
  • Lubricating felts with guide rod lubrication reservoir
  • Play-free roller adjustment via eccentric bolts
  • Trolley profile for the construction of trolley LF6C
  • Cover cap for trolley profile LF6C
  • For use on trolleys which are not driven by a toothed belt
  • Drive head for transferring drive torque to a toothed belt
  • For direct mounting of a motor or (in conjunction with a center shaft) for mounting a hollow shaft gear or a coupling
  • Mounted directly on profile 45x90L using longitudinal end connector
  • Profile finishing: LF blind hole drilling for longitudinal end connector
  • Return head for tensioning the toothed belt and changing its direction
  • Mounted directly on profile 45x90L using longitudinal end connector
  • Profile finishing: LF blind hole drilling for longitudinal end connector
  • Belt connector for fastening the toothed belt to the trolley slot
  • All connecting parts for mounting on the trolley profile LF6C are included
  • Toothed belt as a trolley drive
  • Pitch: AT5


Subject to change, status 2019-02-13 10:43:52