×

EcoSafe protective frame, vertical sections


  • Protective frame made of protective grille profile 30x30 WG40 with woven wire grille 40x40x4
  • Suitable kits enable the construction of doors (system doors, sliding doors, double doors)
  • Fully assembled on delivery
  • Simple mounting on the supports using the suspension brackets. Single fitter is sufficient
  • Standard widths or customized dimensions

Additional information

Features
Product description
Dimensions
Accessories
Ordering codes
Addresses

Subject to change, status 2018-08-28 01:52:38