×

Profile joint/positioning pin/edge protector


  • For connecting cable guide profiles or 40x120 or 40x120 5N
  • High strength and stability
  • Implementation of protected cable branches
  • Screw connection with central bolt M12 (recommended) or S12
  • For connecting cable guide profiles or 40x120 or 40x120 5N
  • High strength and stability
  • Implementation of protected cable branches
  • Screw connection with central bolt M12 (recommended) or S12
  • Positioning aid to facilitate assembly
  • Use for the combination of profile joint/profile, profile joint/base plate, base plate/profile
  • Optimum protection for cables with sharp-edged transition between profile joint and cable guide profile
  • Can be retrofitted
  • Fastening via snap lock


Subject to change, status 2020-05-27 12:32:37